??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KGG
Description
GG03 - GG series Stepped precision ball screw
Bill of material
GG0301-038R070C3-1AX
CNSORDERNO
GG0301-038R070C3-1AX
PN
Part No.
GG
THRD
Thread Dia.
03
LEAD
Lead
01
NT
Nut type
SL
Screw thread length
038
TD
Thread direction(R=right)
R
SSTL
Screw Shaft total length
070
AG
Accuracy Grade
C3
L1
38
L2
41
L3
47
L4
70