??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Misumi
Description
GHAA__GT3090, GHTA__GT3090, GHTK__GT3090, GHTAS__GT3090, GHAA__GT3150, GHTA__GT3150, GHTK__GT3150, GHTAS__GT3150 - GT3 Timing Belt Pulley, Standard Keyless Bushing
Bill of material
GHAA36GT3090-E-6
PN
Part Number
MATML
Material of Mecha Lock
STP
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
10.3 mm
W
14 mm
L
22 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment