??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 64 - Flameproof enclosure IIB with hingeable cover
Bill of material
GHG6401905R0213(1)
IDNR
Article number
LOD
Level of Detail
AUS
Version
SIZE
Enclosure size
NT
Description
Flameproof enclosure IIB with hingeable cover
T1
Marking accd. to 2014/34/EU
Ex II 2 G Ex d e IIB Gb / Ex II 2 D Ex tb IIC Db IP66
T2
EC-Type Examination Certificate
PTB 08 ATEX 1042U
T3
-
-
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V
T6
Rated current
max. 1150 A
T7
-
-
T8
-
-
T9
-
-
T10
-
-
T11
Degree of protection accd. to EN 60529
IP65
T12
-
-
T13
-
-
T14
Enclosure material
T15
Weight
T16
Enclosure colour
RAL 7032 / 7022
TP
Text for product group
Enclosure in 11 different sizes, wide variety of Ex-d actuators for pushbuttons,circuit breakers, main switches, etc.