??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
GHG 749 - Terminal box for Zone 1/21
Bill of material
GHG7490401R0001
IDNR
Ident number
GHG7490401R0001
LOD
Level of Detail
NT
Description
Terminal box GHG 749 for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*
T2
EC-Type Examination Certificate
BVS 12 ATEX E 118 X
T3
IECEx Certificate of Conformity
IECEx BVS 12.0071X
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
Ex-e
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
without drilling
T12
Connecting terminals
up to 240 mm² (depents on terminals)
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
5.8 kg
T15
Colour
black
T16
Product description
without drilling, terminals: 1 x 4 mm² , screw terminals, PE-rail: 3 x 14x2x4 mm²