??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 791 - Terminal box for Zone 1/21
Bill of material
GHG7910201R0010
IDNR
Ident number
LOD
NT
Description
Terminal box for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C Db
T2
EC-Type Examination Certificate
PTB 00 ATEX 3108
T3
IECEx Certificate of Conformity
IECEx BVS 16.0024
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
up to 6 mm²
T13
Enclosure material
Polyamide
T14
Weight
0.5 kg
T15
Colour
black
T16
Product description