??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
GHJ - Guide shaft - oil free bushing - left end external thread right end internal thread type
Bill of material
GHJSC-D6-L25-F2-B0-P3-N3
CNSORDERNO
GHJSC-D6-L25-F2-B0-P3-N3
CODE
Code
GHJSC
DTOL
D_tolerance
f8
MAT1
Material_(international)
45
MAT2
Material_(solar)
S45C
SUR
Surface_treatment
Hard_Lo,_coating_hardness_HV750,_coating_thickness_above_10um
HRD
Hardness
-
D
Df8
mm
TOL
Df8t
-0.010/-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
P
mm
N
RR
R
0.3 mm
R
0.3 below mm
C
0.5 below mm
PLW
P thread machining
PZ
mm
PQ
mm
NLW
N thread machining
NC
mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0
SCM
Spanner_groove_processing
BA
mm
SCM2
Spanner_groove_processing
BAA
BA
mm
BB
mm
ECED
Flat_working
PA
mm
PB
mm
A
mm
Z
mm
PTQT
Increase_the_external_thread_retracting_groove
PT
0.0 mm
INFOTEXT
io
website