??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
GHTA__YU8150, GHTK__YU8150, GHTN__YU8150, GHTAS__YU8150, GHTT__YU8150, GHTM__YU8150, GHTP__YU8150, GHTA__YU8200, GHTK__YU8200, GHTN__YU8200, GHTAS__YU8200, GHTT__YU8200, GHTM__YU8200, GHTP__YU8200, GHTA__YU8250, GHTK__YU8250, GHTN__YU8250, GHTAS__YU8250, GHTT__YU8250, GHTM__YU8250, GHTP__YU8250 - YU8 Timing Belt Pulley, Standard Keyless Bushing
Bill of material
GHTA32YU8150-E-14
PN
Part Number
MATP
Material of Pulley
MATML
Material of Mecha Lock
STP
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
16.7 mm
W
23 mm
L
43 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment