??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CODIPRO
Description
GIGA.DSS - Giga double swivel shackle, GRADUP
Bill of material
GIGA.DSS M 150 UP
PREVIEW
Preview
REF
Partnumber
GIGA.DSS M 150 UP
DIA
Diameter
M 150 (x6)
WLL
5:1 - working load limit
125 t
L1
Standard
228 mm
TT
Tightening torque
2000 Nm
S1
41 mm
S2
105 mm
A
271 mm
B
115 mm
C
290 mm
D
353 mm
E
302 mm
F
544 mm
G
103 mm
MASS
Weight
268 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.