??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pflitsch
Description
GK 2 - GRID CHANNEL U-shape
Bill of material
PFLITSCH GK 65x30 S
NENN
Nominal dimensions
65x30
ARTNR
Article number
GK 65x30 S
A
Length
65 mm
B
Height
30 mm
E
Length
26 mm
S
Length
4 mm
L
Length
2004 mm
OBERFLAECHE
Surface
GEWICHT
Weight
0.980 kg
VE
Package unit
1
INFO
Important Note
simplified illustration