??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Inocon
Description
GKP - Swivel Clamp Connector Joints, Aluminum, with screw, steel zinc plated
Bill of material
Swivel clamp connector joint GKP-B15-B15-1-8
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
D2
Bore
ROT
Rotation
°
B
Swivel width
25 mm
K1
31.5 mm
K2
25 mm
L1
100 mm
L2
34.5 mm
M1
29.5 mm
M2
48.5 mm
Z1
Screw locations
M6-20
Z2
Screw locations
M6-20
L3Z1
Clamping lever for Z1
mm
L3Z2
Clamping lever for Z2
45 | 63 mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details