??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 30
HELP_VARIABLE
Company
Inocon
Description
GKT - Swivel Clamp Connector Joints, Aluminum, with screw, steel zinc plated
Bill of material
Swivel Clamp Connector Joint GKT-B14-B16-1-8
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
mm
D2
Bore
ROT
Rotation
°
B
Swivel width
25 mm
K1
31.5 mm
K2
31.5 mm
L1
97 mm
L2
34.5 mm
M1
48.5 mm
M2
48.5 mm
Z1
Screw locations
M6-20
Z2
Screw locations
M6-20
L3Z1
Clamping lever for Z1
mm
L3Z2
Clamping lever for Z2
45 | 63 mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details