??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KGG
Description
GLM04 - GLM series Stepped precision ball screw
Bill of material
GLM0401-96R126C3
CNSORDERNO
GLM0401-96R126C3
PN
Part No.
GLM
THRD
Thread Dia.
04
LEAD
Lead
01
NT
Nut type
SL
Screw thread length
96
TD
Thread direction(R=right)
R
SSTL
Screw Shaft total length
126
AG
Accuracy Grade
T
3.5