??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
GLT2-27 - Telescopic slides, steel for slot mounting, partial extension, load capacity up to 12 kg
Bill of material
HPC - GLT2-27-150
REF
Référence
A
37 mm
A1
mm
A2
32 mm
A3
mm
B
10 mm
H
27 mm
L
mm
L1
mm
S
Course
mm
Enter value for S
Course
mm
cm
inch
ft
T
Slot depth
6-7 kg
PT
Drawer depth
mm
INFO
Informations
Information
INFO