??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HPC
Description
GLT3-46A - Telescopic slides with damper, steel, for side mounting, full extension, load capacity up to 35 kg
Bill of material
HPC - GLT3-46A-400
REF
Part number
A
35 mm
A1
128 mm
A2
mm
A3
mm
A5
35 mm
A6
mm
B
12.7 mm
H
46 mm
L
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
INFO
Informations
Information
INFO