您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
GLV18-55/33/115/120 C=3,5m
Pepperl+Fuchs
Photoelectric Sensors
Retroreflective sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/retroreflective20sensors/glv18-552f332f1152f12020c3d32c5m.prj},{NB=GLV18-55/33/115/120 C=3,5m},{MANUID=GLV18-55/33/115/120 C=3,5m},{BAC640005=100},{AAB884005=5500},{AAC004005=50},{BAA038006=-25},{BAD945004=640},{BAD826005=18},{BAA039006=60.00},{BAD856005=39.8},{BAD900004=500.000},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.170},{LENGTH=0.152},{WIDTH=0.182},{DEPTH=0.038},{PRODUCT_PICTURE=../../../_pool_/ea/13/d407150a_int.png},{DESCSHORT=Retroreflective sensor GLV18-55/33/115/120 C=3,5m},{EAN=4050143179930},{MANUTYPEDESC=GLV18-55/33/115/120 C=3,5m},{BAD859008=Red light, polarized},{BAD915006=DC},{BAD950006=Plastic},{BAD898005=PNP/PNP},{BAD840006=cylinder, thread},{BAC461010=Polycarbonate},{BAD722009=No},{BAD831010=with cable preassembled},{COO=VN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLV18-55/33/115/120 C=3,5m - Retroreflective sensors
Bill of material
GLV18-55/33/115/120 C=3,5m
PRODUCT_PICTURE
Product Picture
MANUID
GLV18-55/33/115/120 C=3,5m
DESCSHORT
Short Description
Retroreflective sensor GLV18-55/33/115/120 C=3,5m
EAN
4050143179930
MANUTYPEDESC
Manufacturer Type Description
GLV18-55/33/115/120 C=3,5m
BAC640005
Max. output current
100
mA
AAB884005
max. switching distance
5500
mm
AAC004005
Min. reflector distance
50
mm
BAA038006
min. ambient temperature
-25
°C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
640
nm
BAD826005
Diameter of sensor
18
mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP/PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00
°C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
39.8
mm
BAD900004
Switch frequency
500.000
Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.170
LENGTH
0.152
WIDTH
0.182
DEPTH
0.038
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink