??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 72
HELP_VARIABLE
Company
Inocon
Description
GMQ - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
Bill of material
Swivel Clamp Connector Joint GMQ-B42-V50-S-2-8
PARTNUMBER
INOCON PARTNUMBER
D1D2
Bore - Bore
D1S2
Bore - Square
S1S2
Square - Square
ROT
Rotation
°
B
Swivel width
65 mm
K
76 mm
L1
268 mm
L2
70 mm
M
85 mm
Z1
Screw locations
M10-60
Z2
Screw location
M10-55
L3Z1
Clamping lever for Z1
78 | 92 mm
L3Z2
Clamping lever for Z2
78 | 92 mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details