??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 1050 - Quick Release Couplings, Type A, with threaded stud
Bill of material
Quick Release Coupling GN 1050-2N-M10-A-L-ASS
PARTNUMBER
E+G PARTNUMBER
N
Nominal size
2N
D1
H7
53 mm
D2
KEN
Identification
POS
Position
D3
Bore ±0,03
18.5 mm
D3Z
Studs GN 1050.1 ±0,03
18.25 mm
D4
6 mm
L1
70.1 mm
L2
mm
T2
10 mm
M
40 mm
X
+0,05 Radial offset
mm
Z
±0,1 Axial offset
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76169990
ROHS
YES
INFOEG
Product details
Product details