??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 12
HELP_VARIABLE
Company
Ganter
Description
GN 10b - Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Light
Bill of material
Aluminum Profile GN 10b-454510L-N-3-4
PARTNUMBER
GANTER PARTNUMBER
S1
mm
S2
mm
N
10 mm
L
Length +1,5 mm
m
G
Bundle Pieces
D1
10 mm
D2
mm
K
mm
M1
mm
M2
mm
S3
6 mm
T
mm
R
Grid size
OB
Finish
Anodized, natural color
CTN
Customs Tariff Number
76042100
ROHS
YES
INFOGANTER
Product details
Product details