您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel Latches GN 1150-30-SW-14-FH-E
Elesa+Ganter
闩锁
GN 1150
GN 1150 FH
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/latches/gn1150/gn1150_fh/gn1150_fh_asmtab.prj},{NB=Edelstahl-Verriegelungen GN 1150-30-SW-14-FH-E (6)},{PARTNUMBER=GN 1150-30-SW-14-FH-E},{D1=30},{A=14.0},{B1=19},{B2=10},{D2=13},{K=6.0},{KMIN=1.5},{KMAX=6},{L1=45},{L2=15.3},{L3=29},{S=10},{SW=13},{FORM=SW - mit Zweikant},{WEIGHT=0.1250},{CTN=83016000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1150_fh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 1150 - Stainless Steel Latches, Coding FH, Operating side in Hygienic Design (front hygiene)
明细表
Stainless Steel Latches GN 1150-30-SW-14-FH-E
PARTNUMBER
E+G PARTNUMBER
GN 1150-30-SW-14-FH-E
GN 1150-30-SW-14-FH-E
D1
30
30
mm
A
Latch arm distance
14.0
14.0
mm
B1
19
19
mm
B2
10
10
mm
D2
13
13
mm
K
Position
mm
Enter value for K
Position
mm
cm
inch
ft
確定
L1
+1/-1
45
45
mm
L2
15.3
15.3
mm
L3
≈
29
29
mm
S
10
10
mm
SW
13
13
mm
FORM
Type
SW - With two spanner flats
WEIGHT
Weight
0.1250
0.1250
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOEG
Product details
Product details