??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Společnost
Elesa+Ganter
Popis
GN 1151 - Socket Keys for Latches GN 115 and GN 1150, Plastic, Hygienic Design
Kusovník
Socket Key GN 1151-82-SW9-PA-BL
PARTNUMBER
E+G PARTNUMBER
L1
82 mm
D1
23 mm
D2
5 mm
H
42.7 mm
L2
35 mm
SW
mm
FL
For latches
FORM
Type
FARBE
Color
blue
WEIGHT
Weight
0.0340 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOEG
Product details
Product details