??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 11i - Aluminum Profiles, i-Modular System, with Partially Closed Slots, Profile Type Light
Bill of material
Aluminum Profile GN 11i-40408N-N-2-4
PARTNUMBER
E+G PARTNUMBER
S1
40 mm
S2
40 mm
N
8 mm
L
Length +1,5 mm
m
G
Bundle Pieces
4
D
6.8 mm
S3
4.5 mm
T
12.25 mm
R
Grid size
40
OB
Finish
Anodized, natural color
CTN
Customs Tariff Number
76042100
ROHS
YES
INFOEG
Product details
Product details