??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ganter
Description
GN 174 - Two-Way Mounting Clamps, Plastic
Bill of material
Two-Way Mounting Clamp GN 174-B10-B10
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
D2
Bore
K
21 mm
L
Length
52 mm
M
17 mm
S1
Square V
mm
S2
Square V
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details