您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Elastomer jaw coupling GN 2240-30-B10-14-AL-WS
Elesa+Ganter
Joints, Couplings
GN 2240
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/joints/gn2240/gn2240_b_asmtab.prj},{NB=Elastomer-Klauenkupplung GN 2240-30-B10-14-AL-WS},{PARTNUMBER=GN 2240-30-B10-14-AL-WS},{D1=30},{D2=10},{D3=14},{D4D2=M4},{D4D3=M3},{L1=35},{L2=11},{L3=5.5},{L4D2=10.0},{L4D3=11.0},{S=1.5},{A=1.7},{H=WS - 92 Shore A, weiß},{MAT=Aluminium},{WEIGHT=0.0510},{CTN=84836080},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn2240_b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 138
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code B, without keyway
Bill of material
Elastomer jaw coupling GN 2240-30-B10-14-AL-WS
PARTNUMBER
E+G PARTNUMBER
GN 2240-30-B10-14-AL-WS
GN 2240-30-B10-14-AL-WS
D1
30
30
mm
D2
H8 recommended shaft tolerance h7
10
10
mm
D3
14
14
mm
D4D2
for D2
M4
M4
mm
D4D3
for D3
M3
M3
L1
35
35
mm
L2
recommended shaft insertion depth
11
11
mm
L3
5.5
5.5
mm
L4D2
for D2
10.0
10.0
mm
L4D3
for D3
11.0
11.0
mm
S
recommended installation spacing
1.5
1.5
mm
A
Tightening torque of the screw
1.7
1.7
Nm
H
Hardness
WS - 92 Shore A, white
WS - 92 Shore A, white
WEIGHT
Weight
0.0510
0.0510
kg
CTN
Customs Tariff Number
84836080
ROHS
YES
INFOEG
Product details
Product details