??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 281 - Swivel Clamp Connector Joints, Aluminum, with screw, Stainless steel
Bill of material
Swivel Clamp Connector Joint GN 281-B15-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore
mm
B
Swivel width
25 mm
D2
5.5 mm
K
31.5 mm
L1
72.5 mm
L2
34.5 mm
M1
24 mm
M2
48.5 mm
T
7 mm
X1
50 mm
X2
38 mm
Y
35 mm
Z1
Screw locations
M6-20
Z2
Screw locations
M6-20
L3Z1
Clamping lever for Z1
mm
L3Z2
Clamping lever for Z2
45 | 63 mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details