??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 327 - Safety handwheels, Type D, with revolving handle, Identification no. 1, with bearing bushing
Bill of material
Safety handwheel GN 327-160-K20-D-1
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
H7 Bore with keyway
B
mm
L1
mm
L2
82.5 mm
R
mm
DURCHM
Cylindrical handle
26 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details