??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 330 - Cables with connector coupling, Type W, Connector, 90° angled
Bill of material
Cable with connector coupling GN 330-M12x1-8-W-10
PARTNUMBER
E+G PARTNUMBER
G
Thread
M12x1
PO
Poles
L1
Cable length
m
D1
6 mm
D2
15 mm
L3
31.5 mm
L4
26.5 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85444290
ROHS
YES
INFOEG
Product details
Product details