??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 41b - Rotating Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System), Type C with fastening set
Bill of material
Rotating Angle Bracket, Aluminum GN 41b-281010-C-AWSZ
PARTNUMBER
E+G PARTNUMBER
L1
mm
N1
10 mm
N2
10 mm
D1
M8
D2
M8
D3
mm
L2
mm
L3
mm
M1
mm
M2
mm
M3
mm
M4
mm
SW1
5 mm
SW2
5 mm
R
Grid size
OB
Finish
Painted, white aluminum
BEF
Fastening set
Steel, Zinc plated, blue passivated
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76169990
ROHS
YES
INFOEG
Product details
Product details