카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Rotating Angle Bracket, Zinc Die Casting GN 42i-2466-C-ZWSZ
Elesa+Ganter
Aluminum Profiles
GN 42i Rotating Angle Brackets, Zinc Die Casting, for Aluminum Profiles (i-Modular System)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn42i/gn42i_asmtab.prj},{NB=Drehwinkel, Zink-Druckguss GN 42i-2466-C-ZWSZ},{PARTNUMBER=GN 42i-2466-C-ZWSZ},{L1=24},{N1=6},{N2=6},{D=M6},{L2=27},{L3=27},{M=15},{SW=4},{OB=lackiert, weißaluminium},{BEF=Stahl, verzinkt, blau passiviert},{MAT=Aluminium},{WEIGHT=0.0660},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails},{SX=24.000},{PPATH=gn42i_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 42i - Rotating Angle Brackets, Zinc Die Casting, for Aluminum Profiles (i-Modular System), Type C with fastening set
Bill of material
Rotating Angle Bracket, Zinc Die Casting GN 42i-2466-C-ZWSZ
PARTNUMBER
E+G PARTNUMBER
GN 42i-2466-C-ZWSZ
GN 42i-2466-C-ZWSZ
L1
24
24
mm
N1
6
6
mm
N2
6
6
mm
D
M6
M6
L2
27
27
mm
L3
27
27
mm
M
15
15
mm
SW
4
4
mm
OB
Finish
Painted, white aluminum
BEF
Fastening set
Steel, Zinc plated, blue passivated
WEIGHT
Weight
0.0660
0.0660
kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOEG
Product details
Product details