??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 481 - Edge handles
Bill of material
Edge handle GN 481-30-300-SW
PARTNUMBER
E+G PARTNUMBER
D1
-0.5
30 mm
L1
mm
A1
18 mm
A2
9 mm
D2
32 mm
H1
34.5 mm
H2
-0.1
14.5 mm
L2
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details