??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 50i - T-Nuts, Steel / Stainless Steel, for Aluminum Profiles (i-Modular System), Type S Heavy
Bill of material
T-Nut, Steel GN 50i-8M5-S-SZ
PARTNUMBER
GANTER PARTNUMBER
N
8 mm
D
B
18 mm
H1
7 mm
H2
1.6 mm
H3
2.8 mm
L
Length
23 mm
M
7 mm
MAT
Material / Finish
Steel, Zinc plated, blue passivated
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181692
ROHS
YES
INFOGANTER
Product details
Product details