??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN5332 - Star knobs with threaded bolt
Bill of material
Sterngriff mit Schraube GN5332-50-M10-20
ARTNR
D1
50 mm
D2
Thread
M10
L
Length
mm
D3
23 mm
D4
27 mm
H1
84 mm
H2
62 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES