??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Ganter
Description
GN 6284 - Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with cable, Type T with button
Bill of material
Cabinet U-Handle, Plastic GN 6284-180-T-2-KU-2,5
PARTNUMBER
GANTER PARTNUMBER
L1
±1
180 mm
B
35 mm
D
M6 mm
H1
70 mm
H2
65 mm
H3
24 mm
L2
212.5 mm
L3
113 mm
L4
20 mm
L5
29 mm
T
12 mm
L6
Cable length
m
KEN
Identification No.
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85365007
ROHS
YES
INFOGANTER
Product details
Product details