??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ganter
Description
GN 629.1 - Cabinet U-Handles, Plastic
Bill of material
Cabinet U-Handle GN 629.1-PA-117-6,5-SG
PARTNUMBER
GANTER PARTNUMBER
L1NEN
Nominal size
117 mm
L1IST
Actual size ±1
118.5 mm
D
mm
B
28 mm
L2
153 mm
L3
93 mm
H1
49.5 mm
H2
21 mm
H3
mm
M
mm
SW
mm
T
mm
FARBE
Color
black-gray
WEIGHT
Weight
0.0580 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details