??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 669 - System handles, Type A, Mounting from the back (threaded blind bore)
Bill of material
System handle GN 669-28-300-A-EL
PARTNUMBER
E+G PARTNUMBER
OFLVIS
Surface
D1
28 mm
L1
±0,5
mm
B1
32 mm
B2
20 mm
D2
M8
H
60 mm
L3
mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details