??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 70 - Stainless Steel-Holding Disks for Retaining Magnets, Type B, flat, with stop edge
Bill of material
Holding disc for retaining magnet GN 70-34-B-ST
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
+1
5.5 mm
D3
+1
11 mm
H
±0,5
8 mm
L
Length
mm
S
3 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
72125090
ROHS
YES
INFOEG
Product details
Product details