??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 700 - Adjustable knob, Type KS, with customized scale
Bill of material
Adjustable knob GN 700-66-K12-KS
PARTNUMBER
E+G PARTNUMBER
D1
66 mm
D2
Bore with keyway K
D3
52 mm
D4
55 mm
D5
5.5 mm
L1
44 mm
L2
9 mm
L3
40 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
VIDEO
Video link
Video link