카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Transport and Base Plate GN 80b-459010M12-A-ZS
Elesa+Ganter
Aluminum Profiles
GN 80b Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (b-Modular System)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn80b/gn80b.prj},{NB=Transport- und Fussplatte, Zink-Druckguss GN 80b-459010M12-A-ZS},{PARTNUMBER=GN 80b-459010M12-A-ZS},{S1=45},{S2=90},{N=10},{D1=M12},{D2=M12/S12},{RX=3},{RX2=3},{D1X=12},{D2X=12.500},{DX=19},{M2X=0},{H1=16},{H2=8.0},{M1=45},{M2=-},{R=45},{FARBE=schwarz},{MAT=Zink-Druckguss},{WEIGHT=0.2570},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 80b - Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (b-Modular System), Type A without screws
Bill of material
Transport and Base Plate GN 80b-459010M12-A-ZS
PARTNUMBER
E+G PARTNUMBER
GN 80b-459010M12-A-ZS
GN 80b-459010M12-A-ZS
S1
45
45
mm
S2
90
90
mm
N
10
10
mm
D1
M12
M12
D2
For screw
M12/S12
M12/S12
H1
16
16
mm
H2
8.0
8.0
mm
M1
45
45
mm
M2
-
-
mm
R
Grid size
45
45
mm
FARBE
Color
black
WEIGHT
Weight
0.2570
0.2570
kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOEG
Product details
Product details