??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 819 - Handles, Plastic, Press-On Type
Bill of material
Handle GN 819-22-B8
PARTNUMBER
GANTER PARTNUMBER
GN 819-22-B8
D1
22 mm
D2
bore B
8 mm
D3
18 mm
L1
L
85 mm
L2
min.
60 mm
WEIGHT
Weight
0.0200 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details