??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 821 - Stainless Steel-Toggle latches with safety catch, Type S
Bill of material
Stainless Steel-Toggle latch GN 821-400-S-NI-2
PARTNUMBER
E+G PARTNUMBER
GN 821-400-S-NI-2
GROESSE
Size
400
W1
Stroke ~
6.5 mm
POS
Position
W2
Adjustable range ~
mm
Enter value for W2
Adjustable range ~
mm
cm
inch
ft
FH
Holding force
4000 N
B1
46.5 mm
B2
45 mm
B3
38 mm
B4
27 mm
H1
22 mm
H2
12 mm
H3
28.5 mm
L3
32 mm
L4
min.
83.5 mm
L5
min.
121 mm
D
6.3 mm
M1
20 mm
M2
12 mm
M3
11.5 mm
R
107.5 mm
WEIGHT
Weight
0.2180 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOEG
Product details
Product details