??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 1 Sept 2022. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 923.30 - Disc handwheel for linear actuators, with revolving handle, with keyway
Bill of material
Disc handwheel for linear actuators GN 923.30-100-K8-R
PARTNUMBER
E+G PARTNUMBER
GN 923.30-100-K8-R
D1
100 mm
D2
Bore H7
8 mm
D3
28 mm
D4
22 mm
B
14 mm
H
9.5 mm
L1
17 mm
L2
~
30 mm
ZG
Ø Handle GN 798
18 mm
MAT
Material
Alu
WEIGHT
Weight
0.2000 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details