??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN131-2-NI - Pipe Joint - Cross (Pipe dia 12 - 20 / All stainless steel) Special order
Bill of material
GN131-B15-B15-2-NI
NM
Catalog number
NM2
Special order
D1
bore
D2
bore
D3
Clamping screw
M6
K
Dimension
25 mm
L
Dimension
64 mm
M
20 mm
KLEMM
Clamp lever
GN 911-M6-22
OB
Finish
Stainless Steel