??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN145-2-NI - Pipe Joint - Flange (All stainless steel) Special order
Bill of material
GN145-B14-2-NI
NM
Clamp lever
NM2
Special order
D1
bore
D2
5.5 mm
D3
Clamping screw
M6
K
Dimension
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
KLEMM
Clamp lever d3
GN 911-M6-22
OB
Finish
Stainless Steel