??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN191-1 - Pipe Joint - T-Cross (Pipe dia 12 - 18)
Bill of material
GN191-B14-B14-1-BL
NM
Catalog number
NM2
D1
bore
D2
bore
D3
Clamping screw
M6
K
Dimension
25 mm
L1
61 mm
L2
34.5 mm
M
39 mm
KLEMM
Clamp lever
GN 911-M6-22
OB
finish