??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN287-1 - Pipe Joint - Free (Pipe dia 12 - 18)
Bill of material
GN287-B18-B12-1-BL
NM
Catalog number
GN287-B18-B**-1-**
NM2
Special order (a part)
D1
bore
B18
D2
bore
ROT
Rotation
deg
B
Swivel width
25 mm
D3
Clamping screw
M6
K1
31.5 mm
K2
25 mm
L1
100 mm
L2
34.5 mm
L3
25 mm
M1
29.5 mm
M2
48.5 mm
KLEMM
Clamp lever
GN 911-M6-22
OB
Finish
mm