??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN331 - Tubular handles, with one button, with emergency button
Bill of material
Rohrgriff GN331-200-SW-T1-2
ARTNR
L
Length ±0.2
mm
D
Thread
M8
B1
27 mm
B2
17 mm
H1
51 mm
H2
68 mm
T
min.
15 mm
FARBEVIS
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85365080
ROHS
YES