??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 3310 - Switches, Connection type K, Cable
Bill of material
Schalter GN3310-W-RG-2-K-2
ARTNR
L
Cable length
m
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
D
6 mm
SW
22 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85365007
ROHS
YES