??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Berger Tools
Description
GN333.1 B - Tubular handles, Type B, Mounting from the operators side
Bill of material
Rohrgriff GN333.1-28-350-B-SW
ARTNR
D1
28 mm
L1
±0,25
mm
FARBEVIS
Surface
D3
Thread
M6 mm
B1
25 mm
B2
14 mm
H1
50 mm
H2
66 mm
H3
7 mm
L2
max.
6 mm
L3
13 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES