??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Berger Tools
Description
GN333.3 - Tubular handles, with movable handle shanks, Type A, Mounting from the back (threaded blind bore)
Bill of material
Rohrgriff GN333.3-28-392-A-SW
ARTNR
D1
28 mm
L
Length l ±0,25
mm
D2
Thread
M8
DX
8 mm
B1
25 mm
B2
14 mm
H1
50 mm
H2
66 mm
T
min.
14 mm
FARBEVIS
Surface
FARBE
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES