??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 333.8 - Handle shanks for tubular handles, Type A, Mounting from the back (threaded blind bore)
Bill of material
Abstuetzung GN333.8-28-A-SW
ARTNR
D1
28 mm
D2
Thread
M8 mm
B1
25 mm
B2
14 mm
B3
50 mm
B4
66 mm
H1
50 mm
H2
66 mm
T
min.
15 mm
FARBEVIS
Surface
FARBE
Surface
WEIGHT
Weight
0.1200 kg
CTN
Customs Tariff Number
79070000
ROHS
YES