??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 24
HELP_VARIABLE
Company
Berger Tools
Description
GN 335 - Oval tubular handles, Type B, Mounting from the operator's side
Bill of material
Ovalrohrgriff GN335-36-350-B-ES
ARTNR
B1
36 mm
L1
±0,5
mm
FARBE
Finish
A
24 mm
B2
22 mm
B3
38 mm
D
Thread
M8
H1
60.5 mm
H2
79.5 mm
H3
5 mm
L2
max.
16.5 mm
L3
25 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES